IESNA:LM-63-2002
[TEST]P1378444
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-735-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 70CRI 3500K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31122.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4571.7 4378.6 4135.3 3820.5 3562.9 3376.9 3341.1 3462.8 3791.9 4249.8 4908.0 5573.4 6317.4 7083.0 7633.8 8134.7 8385.1 8571.1 
8785.7 9007.5 9286.5 9358.1 9229.3 9522.6 10145.1 11540.2 13429.0 15117.5 15768.5 14137.3 9773.0 3834.8 1287.8 465.0 
157.4 14.3 0.0 
4571.7 4371.4 4142.5 3834.8 3541.5 3376.9 3355.5 3448.5 3763.3 4264.1 4843.6 5537.6 6317.4 7040.0 7648.2 8149.0 8349.3 8571.1 
8692.7 9029.0 9315.2 9372.4 9336.6 9565.6 10116.5 11397.1 13386.1 15174.7 15883.0 14344.8 9987.7 4392.9 1459.5 522.3 
171.7 14.3 0.0 
4571.7 4407.2 4135.3 3863.4 3605.9 3412.7 3369.8 3434.2 3741.8 4178.2 4757.7 5401.6 6095.6 6825.4 7447.8 8027.3 8313.5 8513.9 
8692.7 8971.7 9315.2 9587.0 9723.0 9923.3 10431.3 11511.6 13314.5 15131.8 16641.4 15711.3 12062.5 5752.2 2139.2 915.8 
214.6 14.3 0.0 
4571.7 4392.9 4206.8 3942.1 3691.7 3491.4 3398.4 3448.5 3634.5 3999.4 4543.1 5101.2 5759.4 6331.7 7011.4 7598.1 8156.1 8585.4 
8757.1 9050.4 9486.9 9780.2 10095.0 10345.4 10903.5 11940.9 13765.3 16333.7 18930.8 20225.8 16963.3 9465.4 3734.6 1409.4 
436.4 21.5 0.0 
4571.7 4421.5 4206.8 3992.2 3763.3 3570.1 3469.9 3477.1 3613.0 3913.5 4364.2 4900.8 5494.7 6067.0 6632.2 7261.8 7963.0 8585.4 
8936.0 9300.8 9765.9 10188.0 10681.7 11161.0 11847.8 12999.7 15217.6 18773.4 22221.9 23946.1 18630.3 11418.6 5065.4 2310.9 
565.2 21.5 0.0 
4571.7 4407.2 4214.0 4028.0 3799.0 3627.3 3498.5 3491.4 3627.3 3906.4 4299.9 4807.8 5322.9 5895.3 6467.7 7097.3 7834.2 8499.5 8993.2 
9551.3 10059.2 10588.7 11161.0 11776.3 12642.0 14080.0 16140.5 19617.6 23202.0 23366.6 17678.8 11203.9 5351.6 2325.2 608.1 21.5 
0.0 
4571.7 4407.2 4271.2 4135.3 3977.9 3827.7 3691.7 3634.5 3684.6 3834.8 4149.6 4536.0 5001.0 5466.0 6081.3 6660.8 7383.4 8149.0 9021.8 
9923.3 10975.0 12026.7 13028.3 14015.7 15081.7 16176.3 17542.8 18995.2 19653.4 16476.8 10116.5 4793.5 1745.7 565.2 157.4 21.5 0.0 
4571.7 4450.1 4385.7 4256.9 4171.1 4063.8 3985.1 3920.7 3899.2 3977.9 4142.5 4400.0 4743.4 5201.3 5780.8 6453.4 7111.6 7905.7 8792.9 
9715.8 10760.4 11719.1 12642.0 13464.8 14165.9 14738.3 14616.6 13736.6 11497.3 7934.3 3419.8 1180.5 601.0 322.0 121.6 28.6 0.0 
4571.7 4485.9 4471.6 4400.0 4364.2 4321.3 4271.2 4242.6 4249.8 4292.7 4385.7 4521.6 4750.6 5115.5 5587.7 6160.0 6854.0 7648.2 8556.8 
9458.2 10331.1 11261.2 11940.9 12413.1 12806.5 12563.3 11347.0 9401.0 6510.6 3434.2 1774.3 987.3 572.4 350.6 143.1 28.6 0.0 
4571.7 4536.0 4528.8 4507.3 4543.1 4543.1 4607.5 4614.7 4714.8 4793.5 4936.6 5108.3 5337.3 5659.2 6109.9 6753.8 7447.8 8413.7 9372.4 
10510.0 11797.8 12971.1 13865.4 14602.3 14724.0 13522.0 11411.4 8141.8 4400.0 2318.1 1352.2 822.8 500.8 300.5 128.8 21.5 0.0 
4571.7 4571.7 4564.6 4636.1 4650.4 4743.4 4807.8 4843.6 4993.8 5122.6 5308.6 5523.3 5830.9 6253.0 6789.6 7433.5 8134.7 8878.7 
9687.2 10603.0 11611.7 12491.8 13185.7 13464.8 12913.9 11053.7 8885.9 5716.4 2811.7 1566.8 965.9 629.6 393.5 207.5 93.0 21.5 0.0 
4571.7 4578.9 4621.8 4679.0 4757.7 4815.0 4850.7 4943.8 5051.1 5158.4 5315.8 5487.5 5730.8 6088.5 6496.3 6925.6 7483.6 8048.8 8678.4 
9322.3 10044.9 10688.8 11125.2 11153.9 10467.0 8928.8 7104.4 4772.0 2275.1 1266.3 808.5 500.8 322.0 171.7 64.4 14.3 0.0 
4571.7 4600.3 4657.6 4729.1 4800.7 4857.9 4922.3 4979.5 5022.5 5108.3 5194.2 5337.3 5487.5 5695.0 5952.5 6188.6 6453.4 6761.0 7075.8 
7404.9 7726.9 7841.3 7648.2 7083.0 6152.9 4922.3 3763.3 2597.1 1509.6 965.9 686.8 472.2 314.8 178.9 64.4 14.3 0.0 
4571.7 4614.7 4686.2 4750.6 4822.1 4857.9 4872.2 4857.9 4815.0 4772.0 4757.7 4764.9 4729.1 4700.5 4593.2 4478.7 4307.0 4106.7 3899.2 
3613.0 3226.7 2818.9 2468.3 2132.0 1860.2 1602.6 1423.7 1230.6 1058.9 915.8 729.8 558.1 400.7 243.3 93.0 14.3 0.0 
4571.7 4643.3 4729.1 4793.5 4836.4 4807.8 4793.5 4722.0 4643.3 4578.9 4478.7 4328.5 4156.8 4020.8 3913.5 3791.9 3627.3 3398.4 3126.5 
2883.3 2575.6 2332.4 2117.7 1938.9 1781.5 1609.8 1459.5 1302.1 1144.7 980.2 808.5 629.6 407.8 257.6 114.5 21.5 0.0 
4571.7 4679.0 4757.7 4800.7 4793.5 4757.7 4693.3 4614.7 4521.6 4385.7 4228.3 4070.9 3935.0 3863.4 3791.9 3677.4 3520.0 3312.5 3083.6 
2861.8 2675.8 2532.7 2425.4 2253.7 2067.6 1888.8 1659.8 1438.1 1230.6 1030.2 837.1 651.1 443.6 250.4 121.6 21.5 0.0 
4571.7 4686.2 4793.5 4779.2 4757.7 4700.5 4614.7 4507.3 4378.6 4285.5 4156.8 4049.4 3970.7 3863.4 3763.3 3605.9 3405.5 3241.0 3069.3 
2954.8 2890.4 2897.6 2847.5 2704.4 2518.4 2268.0 2024.7 1774.3 1502.4 1259.2 994.5 815.6 622.4 379.2 193.2 42.9 0.0 
4571.7 4714.8 4786.4 4750.6 4700.5 4650.4 4536.0 4421.5 4307.0 4221.2 4163.9 4099.5 3999.4 3834.8 3648.8 3441.3 3219.5 3033.5 2890.4 
2818.9 2840.3 2861.8 2833.2 2747.3 2589.9 2403.9 2232.2 2060.5 1810.1 1531.1 1323.6 1087.5 865.7 593.8 314.8 57.2 0.0 
4571.7 4722.0 4764.9 4743.4 4664.7 4578.9 4471.6 4371.4 4292.7 4264.1 4221.2 4121.0 3992.2 3749.0 3505.7 3219.5 2976.3 2797.4 2704.4 
2661.5 2668.6 2625.7 2561.3 2432.5 2253.7 2103.4 1953.2 1795.8 1574.0 1423.7 1273.5 1080.3 829.9 586.7 322.0 64.4 0.0 
4571.7 4707.7 4764.9 4671.9 4636.1 4557.4 4442.9 4335.6 4278.4 4271.2 4235.5 4142.5 3899.2 3655.9 3334.0 3047.8 2804.6 2632.9 2561.3 
2539.8 2461.1 2353.8 2246.5 2082.0 1931.7 1781.5 1631.2 1445.2 1295.0 1159.0 1044.6 872.8 658.2 486.5 264.7 71.5 0.0 
4571.7 4722.0 4729.1 4671.9 4607.5 4521.6 4435.8 4328.5 4321.3 4299.9 4235.5 4121.0 3877.7 3570.1 3233.8 2947.7 2725.9 2582.8 2489.8 
2425.4 2282.3 2139.2 2017.6 1888.8 1724.2 1581.1 1438.1 1287.8 1166.2 1108.9 1073.2 858.5 601.0 422.1 200.3 35.8 0.0 
4571.7 4707.7 4786.4 4686.2 4614.7 4521.6 4464.4 4385.7 4321.3 4328.5 4249.8 4128.1 3892.0 3598.7 3241.0 2933.3 2768.8 2611.4 2482.6 
2418.2 2253.7 2110.6 1989.0 1867.3 1709.9 1559.7 1409.4 1266.3 1159.0 1101.8 1073.2 758.4 565.2 400.7 207.5 21.5 0.0 
